Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM35BS72 SUM | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM35BS72 DUM | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM35BS72 TUM | N/A Triplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM35BS72 QUM | N/A Quadruplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM35BS72 SUL | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM35BS72 DUL | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM35BS72 TUL | N/A Triplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM35BS72 QUL | N/A Quadruplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 SUH | N/A Single | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 DUH | N/A Duplex | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 TUH | N/A Triplex | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 QUH | N/A Quadruplex | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 SUM | N/A Single | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 DUM | N/A Duplex | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 TUM | N/A Triplex | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 QUM | N/A Quadruplex | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 SUL | N/A Single | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 DUL | N/A Duplex | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 TUL | N/A Triplex | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM35BS100 QUL | N/A Quadruplex | N/A 35 mm | N/A 100 mm3.937 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL |
N/A ![]() |
MM40BS72 SUH | N/A Single | N/A 40 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM40BS72 DUH | N/A Duplex | N/A 40 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM40BS72 TUH | N/A Triplex | N/A 40 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM40BS72 QUH | N/A Quadruplex | N/A 40 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |
MM40BS72 SUM | N/A Single | N/A 40 mm | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL |
N/A ![]() |