Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM50BS100 DUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.8858 in | N/A 1.7716 in | N/A 60 º | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A STEEL |
N/A
|
| MM50BS100 TUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.8858 in | N/A 2.6574 in | N/A 60 º | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A STEEL |
N/A
|
| MM50BS100 QUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.8858 in | N/A 3.5432 in | N/A 60 º | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A STEEL |
N/A
|
| MM55BS90 SUH | N/A Single | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 0.5906 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 DUH | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 1.1812 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 TUH | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 1.7718 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 QUH | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 2.3624 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 SUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 0.5906 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 DUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 1.1812 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 TUM | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 1.7718 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 QUM | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 2.3624 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 SUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 0.5906 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 DUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 1.1812 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 TUL | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 1.7718 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS90 QUL | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.5906 in | N/A 2.3624 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9310 lbf41400 N | N/A STEEL |
N/A
|
| MM55BS120 SUH | N/A Single | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 0.8858 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|
| MM55BS120 DUH | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 1.7716 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|
| MM55BS120 TUH | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 2.6574 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|
| MM55BS120 QUH | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 3.5432 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|
| MM55BS120 SUM | N/A Single | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 0.8858 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|
| MM55BS120 DUM | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 1.7716 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|
| MM55BS120 TUM | N/A Triplex | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 2.6574 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|
| MM55BS120 QUM | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 3.5432 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|
| MM55BS120 SUL | N/A Single | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 0.8858 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|
| MM55BS120 DUL | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.8858 in | N/A 1.7716 in | N/A 60 º | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A STEEL |
N/A
|