COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM25BS52 TUH N/A Triplex N/A N/A 2.0472 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS52 QUH N/A Quadruplex N/A N/A 2.0472 in N/A 0.5906 in N/A 2.3624 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS52 SUM N/A Single N/A N/A 2.0472 in N/A 0.5906 in N/A 0.5906 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS52 DUM N/A Duplex N/A N/A 2.0472 in N/A 0.5906 in N/A 1.1812 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS52 TUM N/A Triplex N/A N/A 2.0472 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS52 QUM N/A Quadruplex N/A N/A 2.0472 in N/A 0.5906 in N/A 2.3624 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS52 SUL N/A Single N/A N/A 2.0472 in N/A 0.5906 in N/A 0.5906 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS52 DUL N/A Duplex N/A N/A 2.0472 in N/A 0.5906 in N/A 1.1812 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS52 TUL N/A Triplex N/A N/A 2.0472 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS52 QUL N/A Quadruplex N/A N/A 2.0472 in N/A 0.5906 in N/A 2.3624 in N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 SUH N/A Single N/A N/A 2.4409 in N/A 0.5906 in N/A 0.5906 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 DUH N/A Duplex N/A N/A 2.4409 in N/A 0.5906 in N/A 1.1812 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 TUH N/A Triplex N/A N/A 2.4409 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 QUH N/A Quadruplex N/A N/A 2.4409 in N/A 0.5906 in N/A 2.3624 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 SUM N/A Single N/A N/A 2.4409 in N/A 0.5906 in N/A 0.5906 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 DUM N/A Duplex N/A N/A 2.4409 in N/A 0.5906 in N/A 1.1812 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 TUM N/A Triplex N/A N/A 2.4409 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 QUM N/A Quadruplex N/A N/A 2.4409 in N/A 0.5906 in N/A 2.3624 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 SUL N/A Single N/A N/A 2.4409 in N/A 0.5906 in N/A 0.5906 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 DUL N/A Duplex N/A N/A 2.4409 in N/A 0.5906 in N/A 1.1812 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 TUL N/A Triplex N/A N/A 2.4409 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM25BS62 QUL N/A Quadruplex N/A N/A 2.4409 in N/A 0.5906 in N/A 2.3624 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 SUH N/A Single N/A N/A 2.4409 in N/A 0.5906 in N/A 0.5906 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 DUH N/A Duplex N/A N/A 2.4409 in N/A 0.5906 in N/A 1.1812 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 TUH N/A Triplex N/A N/A 2.4409 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »