Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM35BS72 SUM N/A Single N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 DUM N/A Duplex N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 TUM N/A Triplex N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 QUM N/A Quadruplex N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 SUL N/A Single N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 DUL N/A Duplex N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 TUL N/A Triplex N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 QUL N/A Quadruplex N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 SUH N/A Single N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 DUH N/A Duplex N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 TUH N/A Triplex N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 QUH N/A Quadruplex N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 SUM N/A Single N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 DUM N/A Duplex N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 TUM N/A Triplex N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 QUM N/A Quadruplex N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 SUL N/A Single N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 DUL N/A Duplex N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 TUL N/A Triplex N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM35BS100 QUL N/A Quadruplex N/A 35 mm N/A 3.937 in100 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 SUH N/A Single N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 DUH N/A Duplex N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 TUH N/A Triplex N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 QUH N/A Quadruplex N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 SUM N/A Single N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 DUM N/A Duplex N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 TUM N/A Triplex N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 QUM N/A Quadruplex N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 SUL N/A Single N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 DUL N/A Duplex N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 TUL N/A Triplex N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS72 QUL N/A Quadruplex N/A 40 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90 SUH N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-20 SUH N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-23 SUH N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90 DUH N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-20 DUH N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-23 DUH N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90 TUH N/A Triplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-20 TUH N/A Triplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-23 TUH N/A Triplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90 QUH N/A Quadruplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-20 QUH N/A Quadruplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-23 QUH N/A Quadruplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90 SUM N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-20 SUM N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-23 SUM N/A Single N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90 DUM N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-20 DUM N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
MM40BS90-23 DUM N/A Duplex N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 60 º N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »