COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM30BS62 QUH N/A Quadruplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 SUM N/A Single N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 DUM N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 TUM N/A Triplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 QUM N/A Quadruplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 SUL N/A Single N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 DUL N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 TUL N/A Triplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS62 QUL N/A Quadruplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 SUH N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 DUH N/A Duplex N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 TUH N/A Triplex N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 QUH N/A Quadruplex N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 SUM N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 DUM N/A Duplex N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 TUM N/A Triplex N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 QUM N/A Quadruplex N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 SUL N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 DUL N/A Duplex N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 TUL N/A Triplex N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM30BS72 QUL N/A Quadruplex N/A 30 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 SUH N/A Single N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 DUH N/A Duplex N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 TUH N/A Triplex N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
MM35BS72 QUH N/A Quadruplex N/A 35 mm N/A 2.8346 in72 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 10200 lbf45400 N N/A 8160 lbf36300 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »