COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM40BS100 QUM N/A Quadruplex N/A N/A 3.937 in N/A 0.8858 in N/A 3.5432 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM40BS100 SUL N/A Single N/A N/A 3.937 in N/A 0.8858 in N/A 0.8858 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM40BS100 DUL N/A Duplex N/A N/A 3.937 in N/A 0.8858 in N/A 1.7716 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM40BS100 TUL N/A Triplex N/A N/A 3.937 in N/A 0.8858 in N/A 2.6574 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM40BS100 QUL N/A Quadruplex N/A N/A 3.937 in N/A 0.8858 in N/A 3.5432 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 SUH N/A Single N/A N/A 2.9528 in N/A 0.5906 in N/A 0.5906 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 DUH N/A Duplex N/A N/A 2.9528 in N/A 0.5906 in N/A 1.1812 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 TUH N/A Triplex N/A N/A 2.9528 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 QUH N/A Quadruplex N/A N/A 2.9528 in N/A 0.5906 in N/A 2.3624 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 SUM N/A Single N/A N/A 2.9528 in N/A 0.5906 in N/A 0.5906 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 DUM N/A Duplex N/A N/A 2.9528 in N/A 0.5906 in N/A 1.1812 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 TUM N/A Triplex N/A N/A 2.9528 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 QUM N/A Quadruplex N/A N/A 2.9528 in N/A 0.5906 in N/A 2.3624 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 SUL N/A Single N/A N/A 2.9528 in N/A 0.5906 in N/A 0.5906 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 DUL N/A Duplex N/A N/A 2.9528 in N/A 0.5906 in N/A 1.1812 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 TUL N/A Triplex N/A N/A 2.9528 in N/A 0.5906 in N/A 1.7718 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS75 QUL N/A Quadruplex N/A N/A 2.9528 in N/A 0.5906 in N/A 2.3624 in N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Icon (for items table)
MM45BS100 SUH N/A Single N/A N/A 3.937 in N/A 0.8858 in N/A 0.8858 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM45BS100 DUH N/A Duplex N/A N/A 3.937 in N/A 0.8858 in N/A 1.7716 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM45BS100 TUH N/A Triplex N/A N/A 3.937 in N/A 0.8858 in N/A 2.6574 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM45BS100 QUH N/A Quadruplex N/A N/A 3.937 in N/A 0.8858 in N/A 3.5432 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM45BS100 SUM N/A Single N/A N/A 3.937 in N/A 0.8858 in N/A 0.8858 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM45BS100 DUM N/A Duplex N/A N/A 3.937 in N/A 0.8858 in N/A 1.7716 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM45BS100 TUM N/A Triplex N/A N/A 3.937 in N/A 0.8858 in N/A 2.6574 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
MM45BS100 QUM N/A Quadruplex N/A N/A 3.937 in N/A 0.8858 in N/A 3.5432 in N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »