Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM12BS32 SUH | N/A Single | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 0.3937 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 DUH | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 0.7874 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 TUH | N/A Triplex | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 1.1811 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 QUH | N/A Quadruplex | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 1.5748 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 SUM | N/A Single | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 0.3937 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 DUM | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 0.7874 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 TUM | N/A Triplex | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 1.1811 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 QUM | N/A Quadruplex | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 1.5748 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 SUL | N/A Single | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 0.3937 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 DUL | N/A Duplex | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 0.7874 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 TUL | N/A Triplex | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 1.1811 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM12BS32 QUL | N/A Quadruplex | N/A | N/A 1.2598 in | N/A 0.3937 in | N/A 1.5748 in | N/A 60 º | N/A 2600 lbf11400 N | N/A 2140 lbf9500 N | N/A STEEL |
N/A
|
| MM15BS35 SUH | N/A Single | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 0.4331 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 DUH | N/A Duplex | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 0.8662 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 TUH | N/A Triplex | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 1.2993 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 QUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 1.7324 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 SUM | N/A Single | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 0.4331 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 DUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 0.8662 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 TUM | N/A Triplex | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 1.2993 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 QUM | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 1.7324 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 SUL | N/A Single | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 0.4331 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 DUL | N/A Duplex | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 0.8662 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 TUL | N/A Triplex | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 1.2993 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM15BS35 QUL | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.4331 in | N/A 1.7324 in | N/A 60 º | N/A 3100 lbf13700 N | N/A 2340 lbf10400 N | N/A STEEL |
N/A
|
| MM17BS47 SUH | N/A Single | N/A | N/A 1.8504 in | N/A 0.5906 in | N/A 0.5906 in | N/A 60 º | N/A 5600 lbf24900 N | N/A 5600 lbf24900 N | N/A STEEL |
N/A
|