Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM9310WI 2H DUL | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.625 in | N/A 1.25 in | N/A 60 º | N/A 10200 lbf45400 N | N/A 8150 lbf36300 N | N/A STEEL |
N/A
|
| MM9310WI 2H QUL | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 0.625 in | N/A 2.5 in | N/A 60 º | N/A 10200 lbf45400 N | N/A 8150 lbf36300 N | N/A STEEL |
N/A
|
| MM9311WI 3H SUH | N/A Single | N/A | N/A 3 in | N/A 0.625 in | N/A 0.625 in | N/A 60 º | N/A 11400 lbf50700 N | N/A 8650 lbf38500 N | N/A STEEL |
N/A
|
| MM9311WI 3H DUH | N/A Duplex | N/A | N/A 3 in | N/A 0.625 in | N/A 1.25 in | N/A 60 º | N/A 11400 lbf50700 N | N/A 8650 lbf38500 N | N/A STEEL |
N/A
|
| MM9311WI 3H QUH | N/A Quadruplex | N/A | N/A 3 in | N/A 0.625 in | N/A 2.5 in | N/A 60 º | N/A 11400 lbf50700 N | N/A 8650 lbf38500 N | N/A STEEL |
N/A
|
| MM9311WI 3H SUM | N/A Single | N/A | N/A 3 in | N/A 0.625 in | N/A 0.625 in | N/A 60 º | N/A 11400 lbf50700 N | N/A 8650 lbf38500 N | N/A STEEL |
N/A
|
| MM9311WI 3H DUM | N/A Duplex | N/A | N/A 3 in | N/A 0.625 in | N/A 1.25 in | N/A 60 º | N/A 11400 lbf50700 N | N/A 8650 lbf38500 N | N/A STEEL |
N/A
|
| MM9311WI 3H QUM | N/A Quadruplex | N/A | N/A 3 in | N/A 0.625 in | N/A 2.5 in | N/A 60 º | N/A 11400 lbf50700 N | N/A 8650 lbf38500 N | N/A STEEL |
N/A
|
| MM9311WI 3H SUL | N/A Single | N/A | N/A 3 in | N/A 0.625 in | N/A 0.625 in | N/A 60 º | N/A 11400 lbf50700 N | N/A 8650 lbf38500 N | N/A STEEL |
N/A
|
| MM9311WI 3H DUL | N/A Duplex | N/A | N/A 3 in | N/A 0.625 in | N/A 1.25 in | N/A 60 º | N/A 11400 lbf50700 N | N/A 8650 lbf38500 N | N/A STEEL |
N/A
|
| MM9311WI 3H QUL | N/A Quadruplex | N/A | N/A 3 in | N/A 0.625 in | N/A 2.5 in | N/A 60 º | N/A 11400 lbf50700 N | N/A 8650 lbf38500 N | N/A STEEL |
N/A
|
| MM9313WI 5H SUH | N/A Single | N/A | N/A 3.5433 in | N/A 0.625 in | N/A 0.625 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9300 lbf41400 N | N/A STEEL |
N/A
|
| MM9313WI 5H DUH | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.625 in | N/A 1.25 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9300 lbf41400 N | N/A STEEL |
N/A
|
| MM9313WI 5H QUH | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.625 in | N/A 2.5 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9300 lbf41400 N | N/A STEEL |
N/A
|
| MM9313WI 5H SUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.625 in | N/A 0.625 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9300 lbf41400 N | N/A STEEL |
N/A
|
| MM9313WI 5H DUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.625 in | N/A 1.25 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9300 lbf41400 N | N/A STEEL |
N/A
|
| MM9313WI 5H QUM | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.625 in | N/A 2.5 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9300 lbf41400 N | N/A STEEL |
N/A
|
| MM9313WI 5H SUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.625 in | N/A 0.625 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9300 lbf41400 N | N/A STEEL |
N/A
|
| MM9313WI 5H DUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.625 in | N/A 1.25 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9300 lbf41400 N | N/A STEEL |
N/A
|
| MM9313WI 5H QUL | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.625 in | N/A 2.5 in | N/A 60 º | N/A 13700 lbf60900 N | N/A 9300 lbf41400 N | N/A STEEL |
N/A
|
| MM9316WI 3H SUH | N/A Single | N/A | N/A 4.3307 in | N/A 0.625 in | N/A 0.625 in | N/A 60 º | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| MM9316WI 3H DUH | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.625 in | N/A 1.25 in | N/A 60 º | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| MM9316WI 3H QUH | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.625 in | N/A 2.5 in | N/A 60 º | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| MM9316WI 3H SUM | N/A Single | N/A | N/A 4.3307 in | N/A 0.625 in | N/A 0.625 in | N/A 60 º | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| MM9316WI 3H DUM | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.625 in | N/A 1.25 in | N/A 60 º | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|