COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
1 2 3 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM9316WI 3H QUM N/A Quadruplex N/A N/A 4.3307 in N/A 0.625 in N/A 2.5 in N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM9316WI 3H SUL N/A Single N/A N/A 4.3307 in N/A 0.625 in N/A 0.625 in N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM9316WI 3H DUL N/A Duplex N/A N/A 4.3307 in N/A 0.625 in N/A 1.25 in N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM9316WI 3H QUL N/A Quadruplex N/A N/A 4.3307 in N/A 0.625 in N/A 2.5 in N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H SUH N/A Single N/A N/A 5.7087 in N/A 0.8750 in N/A 0.875 in N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H DUH N/A Duplex N/A N/A 5.7087 in N/A 0.8750 in N/A 1.75 in N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H QUH N/A Quadruplex N/A N/A 5.7087 in N/A 0.8750 in N/A 3.5 in N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H SUM N/A Single N/A N/A 5.7087 in N/A 0.8750 in N/A 0.875 in N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H DUM N/A Duplex N/A N/A 5.7087 in N/A 0.8750 in N/A 1.75 in N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H QUM N/A Quadruplex N/A N/A 5.7087 in N/A 0.8750 in N/A 3.5 in N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H SUL N/A Single N/A N/A 5.7087 in N/A 0.8750 in N/A 0.875 in N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H DUL N/A Duplex N/A N/A 5.7087 in N/A 0.8750 in N/A 1.75 in N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9321WI 3H QUL N/A Quadruplex N/A N/A 5.7087 in N/A 0.8750 in N/A 3.5 in N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H SUH N/A Single N/A N/A 7.0866 in N/A 0.8750 in N/A 0.875 in N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H DUH N/A Duplex N/A N/A 7.0866 in N/A 0.8750 in N/A 1.75 in N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H QUH N/A Quadruplex N/A N/A 7.0866 in N/A 0.8750 in N/A 3.5 in N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H SUM N/A Single N/A N/A 7.0866 in N/A 0.8750 in N/A 0.875 in N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H DUM N/A Duplex N/A N/A 7.0866 in N/A 0.8750 in N/A 1.75 in N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H QUM N/A Quadruplex N/A N/A 7.0866 in N/A 0.8750 in N/A 3.5 in N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H SUL N/A Single N/A N/A 7.0866 in N/A 0.8750 in N/A 0.875 in N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H DUL N/A Duplex N/A N/A 7.0866 in N/A 0.8750 in N/A 1.75 in N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
MM9326WI 6H QUL N/A Quadruplex N/A N/A 7.0866 in N/A 0.8750 in N/A 3.5 in N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
1 2 3