Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9307WICRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A |
| 2MVC9307WICRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A |
| 3MV9307WICRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MVC9307WICRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A |
| 3MMC9307WICRTUX | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A |
| 3MMC9307WICRSUX | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A |
| 3MMC9307WICRQUX | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A |
| 3MMC9307WI DUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A |
| 3MM9307WIQULFS637 | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MM9307WICRTUX | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MM9307WICRSUX | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MM9307WICRQUX | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MM9307WICRDUX | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MM9307WI TUM | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MM9307WI TUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MM9307WI SUM | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MM9307WI QUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 3MM9307WI DUM | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A |
| 2MMC9307WI DUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A |
| 2MM9307WI TUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A |
| 2MM9307WI SULFS934 | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A |
| 2MM9307WI DUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A |
| 2MM9107WICRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A |
| 2MMC9107WICRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 12190 N2730 lbf | N/A 21200 N4760 lbf | N/A Ceramic |
N/A |
| 3MM9107WICRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 13000 N2930 lbf | N/A 20200 N4540 lbf | N/A STEEL |
N/A |