Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9107WICRQUH N/A Quadruplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A CAD
3MV9107WICRQUH N/A Quadruplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 13000 N2930 lbf N/A 20200 N4540 lbf N/A STEEL N/A CAD
2MVC9107WICRQUH N/A Quadruplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 12190 N2730 lbf N/A 21200 N4760 lbf N/A Ceramic N/A CAD
3MVC9107WICRQUH N/A Quadruplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 11570 N2610 lbf N/A 20200 N4540 lbf N/A Ceramic N/A CAD
2MM9107WICRSUM N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A CAD
2MMC9107WICRSUM N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 12190 N2730 lbf N/A 21200 N4760 lbf N/A Ceramic N/A CAD
3MM9107WICRSUM N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 13000 N2930 lbf N/A 20200 N4540 lbf N/A STEEL N/A CAD
3MMC9107WICRSUM N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 11570 N2610 lbf N/A 20200 N4540 lbf N/A Ceramic N/A CAD
2MV9107WICRSUM N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A CAD
3MV9107WICRSUM N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 13000 N2930 lbf N/A 20200 N4540 lbf N/A STEEL N/A CAD
2MVC9107WICRSUM N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 12190 N2730 lbf N/A 21200 N4760 lbf N/A Ceramic N/A CAD
3MVC9107WICRSUM N/A Single N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 11570 N2610 lbf N/A 20200 N4540 lbf N/A Ceramic N/A CAD
2MM9107WICRDUM N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A CAD
2MMC9107WICRDUM N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 12190 N2730 lbf N/A 21200 N4760 lbf N/A Ceramic N/A CAD
3MM9107WICRDUM N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 13000 N2930 lbf N/A 20200 N4540 lbf N/A STEEL N/A CAD
3MMC9107WICRDUM N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 11570 N2610 lbf N/A 20200 N4540 lbf N/A Ceramic N/A CAD
2MV9107WICRDUM N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A CAD
3MV9107WICRDUM N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 13000 N2930 lbf N/A 20200 N4540 lbf N/A STEEL N/A CAD
2MVC9107WICRDUM N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 12190 N2730 lbf N/A 21200 N4760 lbf N/A Ceramic N/A CAD
3MVC9107WICRDUM N/A Duplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 11570 N2610 lbf N/A 20200 N4540 lbf N/A Ceramic N/A CAD
2MM9107WICRTUM N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A CAD
2MMC9107WICRTUM N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 12190 N2730 lbf N/A 21200 N4760 lbf N/A Ceramic N/A CAD
3MM9107WICRTUM N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 13000 N2930 lbf N/A 20200 N4540 lbf N/A STEEL N/A CAD
3MMC9107WICRTUM N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 11570 N2610 lbf N/A 20200 N4540 lbf N/A Ceramic N/A CAD
2MV9107WICRTUM N/A Triplex N/A 35 mm N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 13700 N3070 lbf N/A 21200 N4760 lbf N/A STEEL N/A CAD
Unit of Measure
« 101 102 103 104 105 »