Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9105WICRDUMFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVSULFS934 N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMVC9105HXVVDULFS934 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD
2MMVC9105HXVVDUXFS934 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD
2MV9105WICRDUMFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MV9105WICRSUMFS637 N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
3MM9105WICRDUMFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 2.6772 in68 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD
3MMV9105HXVVSULFS637 N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.7874 in20 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A STEEL N/A CAD
3MMVC9105HXVVSULFS637 N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.315 in8 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD
3MV9105WICRDUMFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9449 in24 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD
2MM9105WICR N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MM9105WICRQULFS934 N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXCRDULFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVDUHFS934 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVDULFS637 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVDULFS934 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVDUXFS934 N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVQUHFS934 N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVQULFS934 N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVQUMFS934 N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVQUXFS934 N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVSUHFS934 N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVSULFS637 N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVSUXFS934 N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
2MMV9105HXVVTUHFS934 N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A STEEL N/A CAD
Unit of Measure
« 106 107 108 109 110 »