Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM205WICRDUL N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
2MV205WICRDUL N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD
3MV205WICRDUL N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
2MVC205WICRDUL N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD
3MVC205WICRDUL N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD
2MM205WICRTUL N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD
2MMC205WICRTUL N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD
3MMC205WICRTUL N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD
3MM205WICRTUL N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
2MV205WICRTUL N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD
3MV205WICRTUL N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
2MVC205WICRTUL N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD
3MVC205WICRTUL N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD
2MM205WICRQUL N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD
2MMC205WICRQUL N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD
3MMC205WICRQUL N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD
3MM205WICRQUL N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
2MV205WICRQUL N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD
3MV205WICRQUL N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
2MVC205WICRQUL N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD
3MVC205WICRQUL N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD
3MM205WI SUM N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
3MM205WI SUL N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
3MM205WI DUHFS637 N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
3MM205WI DUH N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD
Unit of Measure
« 111 112 113 114 115 »