Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9308WICRSUM | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15100 N3400 lbf | N/A STEEL |
N/A |
| 3MVC9308WICRSUM | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 9890 N2220 lbf | N/A 15100 N3400 lbf | N/A Ceramic |
N/A |
| 2MM9308WICRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A |
| 2MMC9308WICRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 10400 N2350 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A |
| 3MM9308WICRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15100 N3400 lbf | N/A STEEL |
N/A |
| 3MMC9308WICRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 9890 N2220 lbf | N/A 15100 N3400 lbf | N/A Ceramic |
N/A |
| 2MV9308WICRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A |
| 2MVC9308WICRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 10400 N2350 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A |
| 3MV9308WICRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15100 N3400 lbf | N/A STEEL |
N/A |
| 3MVC9308WICRDUM | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 9890 N2220 lbf | N/A 15100 N3400 lbf | N/A Ceramic |
N/A |
| 2MM9308WICRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A |
| 2MMC9308WICRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 10400 N2350 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A |
| 3MM9308WICRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15100 N3400 lbf | N/A STEEL |
N/A |
| 3MMC9308WICRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 9890 N2220 lbf | N/A 15100 N3400 lbf | N/A Ceramic |
N/A |
| 2MV9308WICRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A |
| 2MVC9308WICRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 10400 N2350 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A |
| 3MV9308WICRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15100 N3400 lbf | N/A STEEL |
N/A |
| 3MVC9308WICRTUM | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 9890 N2220 lbf | N/A 15100 N3400 lbf | N/A Ceramic |
N/A |
| 2MM9308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A |
| 2MMC9308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 10400 N2350 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A |
| 3MM9308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15100 N3400 lbf | N/A STEEL |
N/A |
| 3MMC9308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 9890 N2220 lbf | N/A 15100 N3400 lbf | N/A Ceramic |
N/A |
| 2MV9308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16000 N3600 lbf | N/A STEEL |
N/A |
| 2MVC9308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 10400 N2350 lbf | N/A 16000 N3600 lbf | N/A Ceramic |
N/A |
| 3MV9308WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 11100 N2500 lbf | N/A 15100 N3400 lbf | N/A STEEL |
N/A |