Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM305WICRQUL N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A CAD
3MMC305WICRQUL N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A CAD
2MM9306WICRSUH N/A Single N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD
3MM9306WICRSUH N/A Single N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD
2MV9306WICRSUH N/A Single N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD
2MVC9306WICRSUH N/A Single N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD
3MV9306WICRSUH N/A Single N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD
3MVC9306WICRSUH N/A Single N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD
2MMC9306WICRSUH N/A Single N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD
3MMC9306WICRSUH N/A Single N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD
2MM9306WICRDUH N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD
3MM9306WICRDUH N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD
2MV9306WICRDUH N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD
2MVC9306WICRDUH N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD
3MV9306WICRDUH N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD
3MVC9306WICRDUH N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD
2MMC9306WICRDUH N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD
3MMC9306WICRDUH N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD
2MM9306WICRTUH N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD
3MM9306WICRTUH N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD
2MV9306WICRTUH N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD
2MVC9306WICRTUH N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD
3MV9306WICRTUH N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD
3MVC9306WICRTUH N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD
2MMC9306WICRTUH N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD
Unit of Measure
« 116 117 118 119 120 »