Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV208WICRSUM N/A Single N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
2MVC208WICRSUM N/A Single N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
3MVC208WICRSUM N/A Single N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
2MM208WICRDUM N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
2MMC208WICRDUM N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
3MMC208WICRDUM N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
3MM208WICRDUM N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
2MV208WICRDUM N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
3MV208WICRDUM N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
2MVC208WICRDUM N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
3MVC208WICRDUM N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
2MM208WICRTUM N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
2MMC208WICRTUM N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
3MMC208WICRTUM N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
3MM208WICRTUM N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
2MV208WICRTUM N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
3MV208WICRTUM N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
2MVC208WICRTUM N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
3MVC208WICRTUM N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
2MM208WICRQUM N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
2MMC208WICRQUM N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
3MMC208WICRQUM N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
3MM208WICRQUM N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
2MV208WICRQUM N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
3MV208WICRQUM N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
Unit of Measure
« 121 122 123 124 125 »