Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9106WICRDUM N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD
3MMC9106WICRDUM N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD
2MV9106WICRDUM N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD
3MV9106WICRDUM N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD
2MVC9106WICRDUM N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD
3MVC9106WICRDUM N/A Duplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD
2MM9106WICRTUM N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD
2MMC9106WICRTUM N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD
3MM9106WICRTUM N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD
3MMC9106WICRTUM N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD
2MV9106WICRTUM N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD
3MV9106WICRTUM N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD
2MVC9106WICRTUM N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD
3MVC9106WICRTUM N/A Triplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD
2MM9106WICRQUM N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD
2MMC9106WICRQUM N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD
3MM9106WICRQUM N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD
3MMC9106WICRQUM N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD
2MV9106WICRQUM N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD
3MV9106WICRQUM N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD
2MVC9106WICRQUM N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD
3MVC9106WICRQUM N/A Quadruplex N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD
2MM9106WICRSUL N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD
2MMC9106WICRSUL N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD
3MM9106WICRSUL N/A Single N/A 30 mm N/A 2.165 in55 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD
Unit of Measure
« 121 122 123 124 125 »