Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM308WICRSUH | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A |
| 3MMC308WICRSUH | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A |
| 2MM308WICRDUH | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A |
| 2MMC308WICRDUH | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A |
| 3MM308WICRDUH | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A |
| 3MMC308WICRDUH | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A |
| 2MM308WICRTUH | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A |
| 2MMC308WICRTUH | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A |
| 3MM308WICRTUH | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A |
| 3MMC308WICRTUH | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A |
| 2MM308WICRQUH | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A |
| 2MMC308WICRQUH | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A |
| 3MM308WICRQUH | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A |
| 3MMC308WICRQUH | N/A Quadruplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A |
| 2MM308WICRSUM | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A |
| 2MMC308WICRSUM | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A |
| 3MM308WICRSUM | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A |
| 3MMC308WICRSUM | N/A Single | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A |
| 2MM308WICRDUM | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A |
| 2MMC308WICRDUM | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A |
| 3MM308WICRDUM | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A |
| 3MMC308WICRDUM | N/A Duplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 30100 N6770 lbf | N/A 57500 N12900 lbf | N/A Ceramic |
N/A |
| 2MM308WICRTUM | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 35000 N7800 lbf | N/A 59700 N13400 lbf | N/A STEEL |
N/A |
| 2MMC308WICRTUM | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 31200 N7010 lbf | N/A 59700 N13400 lbf | N/A Ceramic |
N/A |
| 3MM308WICRTUM | N/A Triplex | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 33800 N7600 lbf | N/A 57500 N12900 lbf | N/A STEEL |
N/A |