Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9309WICRDUX | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A |
| 3MM9309WI TUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A |
| 3MM9309WI QULFS934 | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A |
| 3MM9309WI QUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A |
| 3MM9309WI DUM | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 12500 N2810 lbf | N/A 15900 N3560 lbf | N/A STEEL |
N/A |
| 2MMC9309WICRTUX | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16800 N3785 lbf | N/A Ceramic |
N/A |
| 2MMC9309WICRSUX | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16800 N3785 lbf | N/A Ceramic |
N/A |
| 2MMC9309WICRQUX | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16800 N3785 lbf | N/A Ceramic |
N/A |
| 2MMC9309WICRDUX | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 11700 N2640 lbf | N/A 16800 N3785 lbf | N/A Ceramic |
N/A |
| 2MM9309WICRTUX | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A |
| 2MM9309WICRSUX | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A |
| 2MM9309WICRQUX | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A |
| 2MM9309WICRDUX | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A |
| 2MM9309WI TUL | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A |
| 2MM9309WI DULFS934 | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A |
| 2MM9309WI DUH | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 13200 N2960 lbf | N/A 16800 N3785 lbf | N/A STEEL |
N/A |
| 2MM9109WICRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 19300 N4330 lbf | N/A 27000 N6080 lbf | N/A STEEL |
N/A |
| 2MMC9109WICRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 17180 N3850 lbf | N/A 27000 N6080 lbf | N/A Ceramic |
N/A |
| 3MM9109WICRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 18300 N4110 lbf | N/A 25600 N5760 lbf | N/A STEEL |
N/A |
| 3MMC9109WICRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 16300 N3660 lbf | N/A 25600 N5760 lbf | N/A Ceramic |
N/A |
| 2MV9109WICRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 19300 N4330 lbf | N/A 27000 N6080 lbf | N/A STEEL |
N/A |
| 3MV9109WICRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 18300 N4110 lbf | N/A 25600 N5760 lbf | N/A STEEL |
N/A |
| 2MVC9109WICRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 17180 N3850 lbf | N/A 27000 N6080 lbf | N/A Ceramic |
N/A |
| 3MVC9109WICRSUH | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 16300 N3660 lbf | N/A 25600 N5760 lbf | N/A Ceramic |
N/A |
| 2MM9109WICRDUH | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 19300 N4330 lbf | N/A 27000 N6080 lbf | N/A STEEL |
N/A |