Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9109WICRDUH | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 17180 N3850 lbf | N/A 27000 N6080 lbf | N/A Ceramic |
N/A |
| 3MM9109WICRDUH | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 18300 N4110 lbf | N/A 25600 N5760 lbf | N/A STEEL |
N/A |
| 3MMC9109WICRDUH | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 16300 N3660 lbf | N/A 25600 N5760 lbf | N/A Ceramic |
N/A |
| 2MV9109WICRDUH | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 19300 N4330 lbf | N/A 27000 N6080 lbf | N/A STEEL |
N/A |
| 3MV9109WICRDUH | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 18300 N4110 lbf | N/A 25600 N5760 lbf | N/A STEEL |
N/A |
| 2MVC9109WICRDUH | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 17180 N3850 lbf | N/A 27000 N6080 lbf | N/A Ceramic |
N/A |
| 3MVC9109WICRDUH | N/A Duplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 16300 N3660 lbf | N/A 25600 N5760 lbf | N/A Ceramic |
N/A |
| 2MM9109WICRTUH | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 19300 N4330 lbf | N/A 27000 N6080 lbf | N/A STEEL |
N/A |
| 2MMC9109WICRTUH | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 17180 N3850 lbf | N/A 27000 N6080 lbf | N/A Ceramic |
N/A |
| 3MM9109WICRTUH | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 18300 N4110 lbf | N/A 25600 N5760 lbf | N/A STEEL |
N/A |
| 3MMC9109WICRTUH | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 16300 N3660 lbf | N/A 25600 N5760 lbf | N/A Ceramic |
N/A |
| 2MV9109WICRTUH | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 19300 N4330 lbf | N/A 27000 N6080 lbf | N/A STEEL |
N/A |
| 3MV9109WICRTUH | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 18300 N4110 lbf | N/A 25600 N5760 lbf | N/A STEEL |
N/A |
| 2MVC9109WICRTUH | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 17180 N3850 lbf | N/A 27000 N6080 lbf | N/A Ceramic |
N/A |
| 3MVC9109WICRTUH | N/A Triplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 16300 N3660 lbf | N/A 25600 N5760 lbf | N/A Ceramic |
N/A |
| 2MM9109WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 19300 N4330 lbf | N/A 27000 N6080 lbf | N/A STEEL |
N/A |
| 2MMC9109WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 17180 N3850 lbf | N/A 27000 N6080 lbf | N/A Ceramic |
N/A |
| 3MM9109WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 18300 N4110 lbf | N/A 25600 N5760 lbf | N/A STEEL |
N/A |
| 3MMC9109WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 16300 N3660 lbf | N/A 25600 N5760 lbf | N/A Ceramic |
N/A |
| 2MV9109WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 19300 N4330 lbf | N/A 27000 N6080 lbf | N/A STEEL |
N/A |
| 3MV9109WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 18300 N4110 lbf | N/A 25600 N5760 lbf | N/A STEEL |
N/A |
| 2MVC9109WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 17180 N3850 lbf | N/A 27000 N6080 lbf | N/A Ceramic |
N/A |
| 3MVC9109WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 16300 N3660 lbf | N/A 25600 N5760 lbf | N/A Ceramic |
N/A |
| 2MM9109WICRSUM | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 19300 N4330 lbf | N/A 27000 N6080 lbf | N/A STEEL |
N/A |
| 2MMC9109WICRSUM | N/A Single | N/A 45 mm | N/A 75 mm2.9528 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 17180 N3850 lbf | N/A 27000 N6080 lbf | N/A Ceramic |
N/A |