Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC209WICRSUH | N/A Single | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 25 º | N/A 24500 N5500 lbf | N/A 43100 N9700 lbf | N/A Ceramic |
N/A |
| 2MM209WICRDUH | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A |
| 2MMC209WICRDUH | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A |
| 3MMC209WICRDUH | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 24500 N5500 lbf | N/A 43100 N9700 lbf | N/A Ceramic |
N/A |
| 3MM209WICRDUH | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 27600 N6200 lbf | N/A 43100 N9700 lbf | N/A STEEL |
N/A |
| 2MV209WICRDUH | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A |
| 3MV209WICRDUH | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 27600 N6200 lbf | N/A 43100 N9700 lbf | N/A STEEL |
N/A |
| 2MVC209WICRDUH | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A |
| 3MVC209WICRDUH | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 24500 N5500 lbf | N/A 43100 N9700 lbf | N/A Ceramic |
N/A |
| 2MM209WICRTUH | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A |
| 2MMC209WICRTUH | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A |
| 3MMC209WICRTUH | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 24500 N5500 lbf | N/A 43100 N9700 lbf | N/A Ceramic |
N/A |
| 3MM209WICRTUH | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 27600 N6200 lbf | N/A 43100 N9700 lbf | N/A STEEL |
N/A |
| 2MV209WICRTUH | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A |
| 3MV209WICRTUH | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 27600 N6200 lbf | N/A 43100 N9700 lbf | N/A STEEL |
N/A |
| 2MVC209WICRTUH | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A |
| 3MVC209WICRTUH | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 24500 N5500 lbf | N/A 43100 N9700 lbf | N/A Ceramic |
N/A |
| 2MM209WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A |
| 2MMC209WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A |
| 3MMC209WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 24500 N5500 lbf | N/A 43100 N9700 lbf | N/A Ceramic |
N/A |
| 3MM209WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 27600 N6200 lbf | N/A 43100 N9700 lbf | N/A STEEL |
N/A |
| 2MV209WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A |
| 3MV209WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 27600 N6200 lbf | N/A 43100 N9700 lbf | N/A STEEL |
N/A |
| 2MVC209WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A |
| 3MVC209WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 24500 N5500 lbf | N/A 43100 N9700 lbf | N/A Ceramic |
N/A |