Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM309WICRTUH | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A |
| 2MMC309WICRTUH | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A |
| 3MM309WICRTUH | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A |
| 3MMC309WICRTUH | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A |
| 2MM309WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A |
| 2MMC309WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A |
| 3MM309WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A |
| 3MMC309WICRQUH | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A |
| 2MM309WICRSUM | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A |
| 2MMC309WICRSUM | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A |
| 3MM309WICRSUM | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A |
| 3MMC309WICRSUM | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A |
| 2MM309WICRDUM | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A |
| 2MMC309WICRDUM | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A |
| 3MM309WICRDUM | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A |
| 3MMC309WICRDUM | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A |
| 2MM309WICRTUM | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A |
| 2MMC309WICRTUM | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A |
| 3MM309WICRTUM | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A |
| 3MMC309WICRTUM | N/A Triplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A |
| 2MM309WICRQUM | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A |
| 2MMC309WICRQUM | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A |
| 3MM309WICRQUM | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A |
| 3MMC309WICRQUM | N/A Quadruplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A |
| 2MM309WICRSUL | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A |