Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9310WICRDUH | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 13000 N2930 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A |
| 3MM9310WICRDUH | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 13800 N3100 lbf | N/A 16600 N3730 lbf | N/A STEEL |
N/A |
| 3MMC9310WICRDUH | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 12300 N2760 lbf | N/A 16600 N3730 lbf | N/A Ceramic |
N/A |
| 2MV9310WICRDUH | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 14600 N3290 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A |
| 2MVC9310WICRDUH | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 13000 N2930 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A |
| 3MV9310WICRDUH | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 13800 N3100 lbf | N/A 16600 N3730 lbf | N/A STEEL |
N/A |
| 3MVC9310WICRDUH | N/A Duplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 12300 N2760 lbf | N/A 16600 N3730 lbf | N/A Ceramic |
N/A |
| 2MM9310WICRTUH | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 14600 N3290 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A |
| 2MMC9310WICRTUH | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 13000 N2930 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A |
| 3MM9310WICRTUH | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 13800 N3100 lbf | N/A 16600 N3730 lbf | N/A STEEL |
N/A |
| 3MMC9310WICRTUH | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 12300 N2760 lbf | N/A 16600 N3730 lbf | N/A Ceramic |
N/A |
| 2MV9310WICRTUH | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 14600 N3290 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A |
| 2MVC9310WICRTUH | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 13000 N2930 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A |
| 3MV9310WICRTUH | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 13800 N3100 lbf | N/A 16600 N3730 lbf | N/A STEEL |
N/A |
| 3MVC9310WICRTUH | N/A Triplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 12300 N2760 lbf | N/A 16600 N3730 lbf | N/A Ceramic |
N/A |
| 2MM9310WICRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 14600 N3290 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A |
| 2MMC9310WICRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 13000 N2930 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A |
| 3MM9310WICRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 13800 N3100 lbf | N/A 16600 N3730 lbf | N/A STEEL |
N/A |
| 3MMC9310WICRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 12300 N2760 lbf | N/A 16600 N3730 lbf | N/A Ceramic |
N/A |
| 2MV9310WICRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 14600 N3290 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A |
| 2MVC9310WICRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 13000 N2930 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A |
| 3MV9310WICRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 13800 N3100 lbf | N/A 16600 N3730 lbf | N/A STEEL |
N/A |
| 3MVC9310WICRQUH | N/A Quadruplex | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 12300 N2760 lbf | N/A 16600 N3730 lbf | N/A Ceramic |
N/A |
| 2MM9310WICRSUM | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 14600 N3290 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A |
| 2MMC9310WICRSUM | N/A Single | N/A 50 mm | N/A 72 mm2.8346 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 13000 N2930 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A |