Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC207WICRDUL N/A Duplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD
3MVC207WICRDUL N/A Duplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD
2MM207WICRTUL N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD
2MMC207WICRTUL N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD
3MMC207WICRTUL N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD
3MM207WICRTUL N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD
2MV207WICRTUL N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD
3MV207WICRTUL N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD
2MVC207WICRTUL N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD
3MVC207WICRTUL N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD
2MM207WICRQUL N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD
2MMC207WICRQUL N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD
3MMC207WICRQUL N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD
3MM207WICRQUL N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD
2MV207WICRQUL N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD
3MV207WICRQUL N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD
2MVC207WICRQUL N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD
3MVC207WICRQUL N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD
3MMC207WICRTUX N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD
3MMC207WICRSUX N/A Single N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD
3MMC207WICRQUX N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD
3MMC207WICRDUX N/A Duplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD
3MM207WICRTUX N/A Triplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD
3MM207WICRSUX N/A Single N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD
3MM207WICRQUX N/A Quadruplex N/A 35 mm N/A 2.835 in72 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD
Unit of Measure
« 156 157 158 159 160 »