Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM307WICRSUM N/A Single N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A CAD
3MMC307WICRSUM N/A Single N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A CAD
2MM307WICRDUM N/A Duplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A CAD
2MMC307WICRDUM N/A Duplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A CAD
3MM307WICRDUM N/A Duplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A CAD
3MMC307WICRDUM N/A Duplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A CAD
2MM307WICRTUM N/A Triplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 2.480 in63 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A CAD
2MMC307WICRTUM N/A Triplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 2.480 in63 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A CAD
3MM307WICRTUM N/A Triplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 2.480 in63 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A CAD
3MMC307WICRTUM N/A Triplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 2.480 in63 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A CAD
2MM307WICRQUM N/A Quadruplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A CAD
2MMC307WICRQUM N/A Quadruplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A CAD
3MM307WICRQUM N/A Quadruplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A CAD
3MMC307WICRQUM N/A Quadruplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A CAD
2MM307WICRSUL N/A Single N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A CAD
2MMC307WICRSUL N/A Single N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A CAD
3MM307WICRSUL N/A Single N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A CAD
3MMC307WICRSUL N/A Single N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A CAD
2MM307WICRDUL N/A Duplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A CAD
2MMC307WICRDUL N/A Duplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A CAD
3MM307WICRDUL N/A Duplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A CAD
3MMC307WICRDUL N/A Duplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A CAD
2MM307WICRTUL N/A Triplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 2.480 in63 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A CAD
2MMC307WICRTUL N/A Triplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 2.480 in63 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A CAD
3MM307WICRTUL N/A Triplex N/A 35 mm N/A 3.150 in80 mm N/A 0.827 in21 mm N/A 2.480 in63 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A CAD
Unit of Measure
« 161 162 163 164 165 »