Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 171 172 173 174 175 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9108WIPRLSUL N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD
3MV9108WIPRLSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD
3MV9108WIPRLSUMFS637 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD
2MM9108WICR N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5512 in14 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MM9108WICRTUMFS637 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVDUHFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.6536 in42 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVDULFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVDULFS915 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVDUMFS638 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVDUXFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVQUHFS934 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVQULFS934 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVQUMFS934 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVQUXFS934 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVSUHFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVSULFS637 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVSUXFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVTUHFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVTULFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVTUMFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV9108HXVVTUXFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV99108WNCRDUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1024 in28 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMV99108WNCRDULFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MMVC9108HXCRDULFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.6536 in42 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXCRTULFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
Unit of Measure
« 171 172 173 174 175 »