Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 176 177 178 179 180 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMVC9108HXVVDUHFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVDUMFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVQUHFS934 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVQULFS934 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVQUMFS934 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVQUXFS934 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVSUHFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVSULFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVSUMFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVSUXFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVTUHFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVTULFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVTUMFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC9108HXVVTUXFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MMVC99108WNDUXFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1024 in28 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD
2MV9108WIPRLDUH N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.6536 in42 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MV9108WIPRLQUH N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MV9108WIPRLQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MV9108WIPRLQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MV9108WIPRLSUH N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MV9108WIPRLTUH N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MV9108WIPRLTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
2MV9108WIPRLTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD
3MM9108WICRQULFS934 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.2048 in56 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD
3MMV9108HXVVDUHFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.6536 in42 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A STEEL N/A CAD
Unit of Measure
« 176 177 178 179 180 »