Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9112WICRQUX | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 3MM9112WICRDUX | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 3MM9112WI TUM | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 3MM9112WI TUL | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 3MM9112WI TM | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 3MM9112WI QUL | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 3MM9112WI QUHFS883 | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 3MM9112WI DULFS934 | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 3MM9112WI DULFS637 | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 3MM9112WI DUH | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A |
| 2MMC9112WICRTUX | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A |
| 2MMC9112WICRSUX | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A |
| 2MMC9112WICRQUX | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A |
| 2MMC9112WICRDUX | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A |
| 2MMC9112WICRDULFS934 | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A |
| 2MMC9112WICRDULFS735 | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A |
| 2MMC9112WICRDULFS637 | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A |
| 2MMC9112WI DUM | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A |
| 2MM9112WIDUMFS637 | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A |
| 2MM9112WICRSUX | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A |
| 2MM9112WICRQUX | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A |
| 2MM9112WICRDUX | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A |
| 2MM9112WICRDULFS934 | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A |
| 2MM9112WI QUL | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A |
| 2MM212WICRSUH | N/A Single | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A |