Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV212WICRDUL | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A |
| 3MV212WICRDUL | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 47100 N10600 lbf | N/A 67700 N15200 lbf | N/A STEEL |
N/A |
| 2MVC212WICRDUL | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 43600 N9810 lbf | N/A 71000 N16000 lbf | N/A Ceramic |
N/A |
| 3MVC212WICRDUL | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |
| 2MM212WICRTUL | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A |
| 2MMC212WICRTUL | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 43600 N9810 lbf | N/A 71000 N16000 lbf | N/A Ceramic |
N/A |
| 3MMC212WICRTUL | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |
| 3MM212WICRTUL | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 47100 N10600 lbf | N/A 67700 N15200 lbf | N/A STEEL |
N/A |
| 2MV212WICRTUL | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A |
| 3MV212WICRTUL | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 47100 N10600 lbf | N/A 67700 N15200 lbf | N/A STEEL |
N/A |
| 2MVC212WICRTUL | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 43600 N9810 lbf | N/A 71000 N16000 lbf | N/A Ceramic |
N/A |
| 3MVC212WICRTUL | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |
| 2MM212WICRQUL | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A |
| 2MMC212WICRQUL | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 43600 N9810 lbf | N/A 71000 N16000 lbf | N/A Ceramic |
N/A |
| 3MMC212WICRQUL | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |
| 3MM212WICRQUL | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 47100 N10600 lbf | N/A 67700 N15200 lbf | N/A STEEL |
N/A |
| 2MV212WICRQUL | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A |
| 3MV212WICRQUL | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 47100 N10600 lbf | N/A 67700 N15200 lbf | N/A STEEL |
N/A |
| 2MVC212WICRQUL | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 43600 N9810 lbf | N/A 71000 N16000 lbf | N/A Ceramic |
N/A |
| 3MVC212WICRQUL | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |
| 3MMC212WICRTUX | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |
| 3MMC212WICRSUX | N/A Single | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |
| 3MMC212WICRQUX | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |
| 3MMC212WICRDUX | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |
| 3MMC212WI DUM | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A |