Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MV9101WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 25 º | N/A 2800 N630 lbf | N/A 6190 N1390 lbf | N/A STEEL |
N/A ![]() |
3MVC9101WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 25 º | N/A 2490 N560 lbf | N/A 6190 N1390 lbf | N/A Ceramic |
N/A ![]() |
2MM9101WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 15 º | N/A 2920 N650 lbf | N/A 6400 N1430 lbf | N/A STEEL |
N/A ![]() |
2MMC9101WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 15 º | N/A 2580 N580 lbf | N/A 6400 N1430 lbf | N/A Ceramic |
N/A ![]() |
3MM9101WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 25 º | N/A 2800 N630 lbf | N/A 6190 N1390 lbf | N/A STEEL |
N/A ![]() |
3MMC9101WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 25 º | N/A 2490 N560 lbf | N/A 6190 N1390 lbf | N/A Ceramic |
N/A ![]() |
2MV9101WICRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 2920 N650 lbf | N/A 6400 N1430 lbf | N/A STEEL |
N/A ![]() |
2MVC9101WICRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 2580 N580 lbf | N/A 6400 N1430 lbf | N/A Ceramic |
N/A ![]() |
3MV9101WICRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 2800 N630 lbf | N/A 6190 N1390 lbf | N/A STEEL |
N/A ![]() |
3MVC9101WICRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 2490 N560 lbf | N/A 6190 N1390 lbf | N/A Ceramic |
N/A ![]() |
2MM9101WICRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 2920 N650 lbf | N/A 6400 N1430 lbf | N/A STEEL |
N/A ![]() |
2MMC9101WICRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 2580 N580 lbf | N/A 6400 N1430 lbf | N/A Ceramic |
N/A ![]() |
3MM9101WICRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 2800 N630 lbf | N/A 6190 N1390 lbf | N/A STEEL |
N/A ![]() |
3MMC9101WICRSUL | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 2490 N560 lbf | N/A 6190 N1390 lbf | N/A Ceramic |
N/A ![]() |
2MV9101WICRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 15 º | N/A 2920 N650 lbf | N/A 6400 N1430 lbf | N/A STEEL |
N/A ![]() |
2MVC9101WICRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 15 º | N/A 2580 N580 lbf | N/A 6400 N1430 lbf | N/A Ceramic |
N/A ![]() |
3MV9101WICRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 25 º | N/A 2800 N630 lbf | N/A 6190 N1390 lbf | N/A STEEL |
N/A ![]() |
3MVC9101WICRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 25 º | N/A 2490 N560 lbf | N/A 6190 N1390 lbf | N/A Ceramic |
N/A ![]() |
2MM9101WICRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 15 º | N/A 2920 N650 lbf | N/A 6400 N1430 lbf | N/A STEEL |
N/A ![]() |
2MMC9101WICRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 15 º | N/A 2580 N580 lbf | N/A 6400 N1430 lbf | N/A Ceramic |
N/A ![]() |
3MM9101WICRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 25 º | N/A 2800 N630 lbf | N/A 6190 N1390 lbf | N/A STEEL |
N/A ![]() |
3MMC9101WICRDUL | N/A Duplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 25 º | N/A 2490 N560 lbf | N/A 6190 N1390 lbf | N/A Ceramic |
N/A ![]() |
2MV9101WICRTUL | N/A Triplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 15 º | N/A 2920 N650 lbf | N/A 6400 N1430 lbf | N/A STEEL |
N/A ![]() |
2MVC9101WICRTUL | N/A Triplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 15 º | N/A 2580 N580 lbf | N/A 6400 N1430 lbf | N/A Ceramic |
N/A ![]() |
3MV9101WICRTUL | N/A Triplex | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 25 º | N/A 2800 N630 lbf | N/A 6190 N1390 lbf | N/A STEEL |
N/A ![]() |