Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MM9313WICRSUM | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A ![]() |
3MMC9313WICRSUM | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A ![]() |
2MV9313WICRSUM | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A ![]() |
2MVC9313WICRSUM | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A ![]() |
3MV9313WICRSUM | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A ![]() |
3MVC9313WICRSUM | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A ![]() |
2MM9313WICRDUM | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A ![]() |
2MMC9313WICRDUM | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A ![]() |
3MM9313WICRDUM | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A ![]() |
3MMC9313WICRDUM | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A ![]() |
2MV9313WICRDUM | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A ![]() |
2MVC9313WICRDUM | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A ![]() |
3MV9313WICRDUM | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A ![]() |
3MVC9313WICRDUM | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A ![]() |
2MM9313WICRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A ![]() |
2MMC9313WICRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A ![]() |
3MM9313WICRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A ![]() |
3MMC9313WICRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A ![]() |
2MV9313WICRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A ![]() |
2MVC9313WICRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A ![]() |
3MV9313WICRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A ![]() |
3MVC9313WICRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A ![]() |
2MM9313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A ![]() |
2MMC9313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A ![]() |
3MM9313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A ![]() |