Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A |
| 2MV9313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A |
| 2MVC9313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A |
| 3MV9313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A |
| 3MVC9313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A |
| 2MM9313WICRSUL | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A |
| 2MMC9313WICRSUL | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A |
| 3MM9313WICRSUL | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A |
| 3MMC9313WICRSUL | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A |
| 2MV9313WICRSUL | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A |
| 2MVC9313WICRSUL | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A |
| 3MV9313WICRSUL | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A |
| 3MVC9313WICRSUL | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A |
| 2MM9313WICRDUL | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A |
| 2MMC9313WICRDUL | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A |
| 3MM9313WICRDUL | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A |
| 3MMC9313WICRDUL | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A |
| 2MV9313WICRDUL | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A |
| 2MVC9313WICRDUL | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A |
| 3MV9313WICRDUL | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A |
| 3MVC9313WICRDUL | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A |
| 2MM9313WICRTUL | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 21900 N4910 lbf | N/A 23600 N5290 lbf | N/A STEEL |
N/A |
| 2MMC9313WICRTUL | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 19500 N4370 lbf | N/A 23600 N5290 lbf | N/A Ceramic |
N/A |
| 3MM9313WICRTUL | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 20400 N4580 lbf | N/A 22200 N4990 lbf | N/A STEEL |
N/A |
| 3MMC9313WICRTUL | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 18100 N4080 lbf | N/A 22200 N4990 lbf | N/A Ceramic |
N/A |