Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9113WICRSUL | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 32600 N7330 lbf | N/A 39800 N8950 lbf | N/A STEEL |
N/A |
| 3MV9113WICRSUL | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 31000 N6970 lbf | N/A 37700 N8480 lbf | N/A STEEL |
N/A |
| 2MVC9113WICRSUL | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 29000 N6530 lbf | N/A 39800 N8950 lbf | N/A Ceramic |
N/A |
| 3MVC9113WICRSUL | N/A Single | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 27590 N6200 lbf | N/A 37700 N8480 lbf | N/A Ceramic |
N/A |
| 2MM9113WICRDUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 32600 N7330 lbf | N/A 39800 N8950 lbf | N/A STEEL |
N/A |
| 2MMC9113WICRDUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 29000 N6530 lbf | N/A 39800 N8950 lbf | N/A Ceramic |
N/A |
| 3MM9113WICRDUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 31000 N6970 lbf | N/A 37700 N8480 lbf | N/A STEEL |
N/A |
| 3MMC9113WICRDUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 27590 N6200 lbf | N/A 37700 N8480 lbf | N/A Ceramic |
N/A |
| 2MV9113WICRDUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 32600 N7330 lbf | N/A 39800 N8950 lbf | N/A STEEL |
N/A |
| 3MV9113WICRDUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 31000 N6970 lbf | N/A 37700 N8480 lbf | N/A STEEL |
N/A |
| 2MVC9113WICRDUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 29000 N6530 lbf | N/A 39800 N8950 lbf | N/A Ceramic |
N/A |
| 3MVC9113WICRDUL | N/A Duplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 27590 N6200 lbf | N/A 37700 N8480 lbf | N/A Ceramic |
N/A |
| 2MM9113WICRTUL | N/A Triplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 32600 N7330 lbf | N/A 39800 N8950 lbf | N/A STEEL |
N/A |
| 2MMC9113WICRTUL | N/A Triplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 29000 N6530 lbf | N/A 39800 N8950 lbf | N/A Ceramic |
N/A |
| 3MM9113WICRTUL | N/A Triplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 31000 N6970 lbf | N/A 37700 N8480 lbf | N/A STEEL |
N/A |
| 3MMC9113WICRTUL | N/A Triplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 27590 N6200 lbf | N/A 37700 N8480 lbf | N/A Ceramic |
N/A |
| 2MV9113WICRTUL | N/A Triplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 32600 N7330 lbf | N/A 39800 N8950 lbf | N/A STEEL |
N/A |
| 3MV9113WICRTUL | N/A Triplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 31000 N6970 lbf | N/A 37700 N8480 lbf | N/A STEEL |
N/A |
| 2MVC9113WICRTUL | N/A Triplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 29000 N6530 lbf | N/A 39800 N8950 lbf | N/A Ceramic |
N/A |
| 3MVC9113WICRTUL | N/A Triplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 27590 N6200 lbf | N/A 37700 N8480 lbf | N/A Ceramic |
N/A |
| 2MM9113WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 32600 N7330 lbf | N/A 39800 N8950 lbf | N/A STEEL |
N/A |
| 2MMC9113WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 29000 N6530 lbf | N/A 39800 N8950 lbf | N/A Ceramic |
N/A |
| 3MM9113WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 31000 N6970 lbf | N/A 37700 N8480 lbf | N/A STEEL |
N/A |
| 3MMC9113WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 27590 N6200 lbf | N/A 37700 N8480 lbf | N/A Ceramic |
N/A |
| 2MV9113WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 100 mm3.937 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 32600 N7330 lbf | N/A 39800 N8950 lbf | N/A STEEL |
N/A |