Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC213WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A |
| 3MMC213WICRTUX | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A |
| 3MMC213WICRSUX | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A |
| 3MMC213WICRQUX | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A |
| 3MMC213WICRDUX | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 46500 N10400 lbf | N/A 73700 N16600 lbf | N/A Ceramic |
N/A |
| 3MM213WICRTUX | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A |
| 3MM213WICRSUX | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A |
| 3MM213WICRQUX | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A |
| 3MM213WICRDUX | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 73700 N16600 lbf | N/A STEEL |
N/A |
| 2MMC213WICRTUX | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A |
| 2MMC213WICRSUX | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A |
| 2MMC213WICRQUX | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A |
| 2MMC213WICRDUX | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A |
| 2MMC213WI DUL | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 48700 N11000 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A |
| 2MM213WICRTUX | N/A Triplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 69 mm2.7165 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A |
| 2MM213WICRSUX | N/A Single | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A |
| 2MM213WICRQUX | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A |
| 2MM213WICRDUX | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A |
| 2MM213WI QUL | N/A Quadruplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 92 mm3.622 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A |
| 2MM213WI DULFS637 | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A |
| 2MM213WI DUL | N/A Duplex | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 46 mm1.811 in | N/A 15 º | N/A 54700 N12300 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A |
| 2MM313WICRSUH | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A |
| 2MMC313WICRSUH | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A |
| 3MM313WICRSUH | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A |
| 3MMC313WICRSUH | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A |