Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV201WICRDUH N/A Duplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A CAD
3MVC201WICRDUH N/A Duplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 3320 N750 lbf N/A 8500 N1910 lbf N/A Ceramic N/A CAD
2MM201WICRDUH N/A Duplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3830 N860 lbf N/A 8760 N1970 lbf N/A STEEL N/A CAD
2MMC201WICRDUH N/A Duplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A CAD
3MMC201WICRDUH N/A Duplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 3320 N750 lbf N/A 8500 N1910 lbf N/A Ceramic N/A CAD
3MM201WICRDUH N/A Duplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A CAD
2MV201WICRTUH N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 3830 N860 lbf N/A 8760 N1970 lbf N/A STEEL N/A CAD
2MVC201WICRTUH N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A CAD
3MV201WICRTUH N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A CAD
3MVC201WICRTUH N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 3320 N750 lbf N/A 8500 N1910 lbf N/A Ceramic N/A CAD
2MM201WICRTUH N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 3830 N860 lbf N/A 8760 N1970 lbf N/A STEEL N/A CAD
2MMC201WICRTUH N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A CAD
3MMC201WICRTUH N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 3320 N750 lbf N/A 8500 N1910 lbf N/A Ceramic N/A CAD
3MM201WICRTUH N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A CAD
2MV201WICRQUH N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3830 N860 lbf N/A 8760 N1970 lbf N/A STEEL N/A CAD
2MVC201WICRQUH N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A CAD
3MV201WICRQUH N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A CAD
3MVC201WICRQUH N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3320 N750 lbf N/A 8500 N1910 lbf N/A Ceramic N/A CAD
2MM201WICRQUH N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3830 N860 lbf N/A 8760 N1970 lbf N/A STEEL N/A CAD
2MMC201WICRQUH N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A CAD
3MMC201WICRQUH N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3320 N750 lbf N/A 8500 N1910 lbf N/A Ceramic N/A CAD
3MM201WICRQUH N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A CAD
2MV201WICRSUM N/A Single N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 3830 N860 lbf N/A 8760 N1970 lbf N/A STEEL N/A CAD
2MVC201WICRSUM N/A Single N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A CAD
3MV201WICRSUM N/A Single N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A CAD
Unit of Measure
« 21 22 23 24 25 »