Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MVC201WICRSUM | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A ![]() |
2MM201WICRSUM | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A ![]() |
2MMC201WICRSUM | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A ![]() |
3MMC201WICRSUM | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A ![]() |
3MM201WICRSUM | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A ![]() |
2MV201WICRDUM | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A ![]() |
2MVC201WICRDUM | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A ![]() |
3MV201WICRDUM | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A ![]() |
3MVC201WICRDUM | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A ![]() |
2MM201WICRDUM | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A ![]() |
2MMC201WICRDUM | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A ![]() |
3MMC201WICRDUM | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A ![]() |
3MM201WICRDUM | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A ![]() |
2MV201WICRTUM | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A ![]() |
2MVC201WICRTUM | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A ![]() |
3MV201WICRTUM | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A ![]() |
3MVC201WICRTUM | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A ![]() |
2MM201WICRTUM | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A ![]() |
2MMC201WICRTUM | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A ![]() |
3MMC201WICRTUM | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A ![]() |
3MM201WICRTUM | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A ![]() |
2MV201WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A ![]() |
2MVC201WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A ![]() |
3MV201WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A ![]() |
3MVC201WICRQUM | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A ![]() |