Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM214WICRDUL | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A |
| 2MV214WICRDUL | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A |
| 3MV214WICRDUL | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A |
| 2MVC214WICRDUL | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A |
| 3MVC214WICRDUL | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A |
| 2MM214WICRTUL | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A |
| 2MMC214WICRTUL | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A |
| 3MMC214WICRTUL | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A |
| 3MM214WICRTUL | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A |
| 2MV214WICRTUL | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A |
| 3MV214WICRTUL | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A |
| 2MVC214WICRTUL | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A |
| 3MVC214WICRTUL | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A |
| 2MM214WICRQUL | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A |
| 2MMC214WICRQUL | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A |
| 3MMC214WICRQUL | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A |
| 3MM214WICRQUL | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A |
| 2MV214WICRQUL | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A |
| 3MV214WICRQUL | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A |
| 2MVC214WICRQUL | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A |
| 3MVC214WICRQUL | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A |
| 3MMC214WICRTUX | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A |
| 3MMC214WICRSUX | N/A Single | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A |
| 3MMC214WICRQUX | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A |
| 3MMC214WICRDUX | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A |