Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9315WICRSUM | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A |
| 2MVC9315WICRSUM | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 26900 N6060 lbf | N/A 32500 N7310 lbf | N/A Ceramic |
N/A |
| 3MV9315WICRSUM | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 28400 N6380 lbf | N/A 30600 N6890 lbf | N/A STEEL |
N/A |
| 3MVC9315WICRSUM | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 25200 N5670 lbf | N/A 30600 N6890 lbf | N/A Ceramic |
N/A |
| 2MM9315WICRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A |
| 2MMC9315WICRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 26900 N6060 lbf | N/A 32500 N7310 lbf | N/A Ceramic |
N/A |
| 3MM9315WICRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 28400 N6380 lbf | N/A 30600 N6890 lbf | N/A STEEL |
N/A |
| 3MMC9315WICRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 25200 N5670 lbf | N/A 30600 N6890 lbf | N/A Ceramic |
N/A |
| 2MV9315WICRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A |
| 2MVC9315WICRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 26900 N6060 lbf | N/A 32500 N7310 lbf | N/A Ceramic |
N/A |
| 3MV9315WICRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 28400 N6380 lbf | N/A 30600 N6890 lbf | N/A STEEL |
N/A |
| 3MVC9315WICRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 25200 N5670 lbf | N/A 30600 N6890 lbf | N/A Ceramic |
N/A |
| 2MM9315WICRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A |
| 2MMC9315WICRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 26900 N6060 lbf | N/A 32500 N7310 lbf | N/A Ceramic |
N/A |
| 3MM9315WICRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 28400 N6380 lbf | N/A 30600 N6890 lbf | N/A STEEL |
N/A |
| 3MMC9315WICRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 25200 N5670 lbf | N/A 30600 N6890 lbf | N/A Ceramic |
N/A |
| 2MV9315WICRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A |
| 2MVC9315WICRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 26900 N6060 lbf | N/A 32500 N7310 lbf | N/A Ceramic |
N/A |
| 3MV9315WICRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 28400 N6380 lbf | N/A 30600 N6890 lbf | N/A STEEL |
N/A |
| 3MVC9315WICRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 25200 N5670 lbf | N/A 30600 N6890 lbf | N/A Ceramic |
N/A |
| 2MM9315WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A |
| 2MMC9315WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 26900 N6060 lbf | N/A 32500 N7310 lbf | N/A Ceramic |
N/A |
| 3MM9315WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 28400 N6380 lbf | N/A 30600 N6890 lbf | N/A STEEL |
N/A |
| 3MMC9315WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 25200 N5670 lbf | N/A 30600 N6890 lbf | N/A Ceramic |
N/A |
| 2MV9315WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A |