Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9115WICRDUM | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A |
| 2MM9115WICRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A |
| 2MMC9115WICRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A |
| 3MM9115WICRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A |
| 3MMC9115WICRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A |
| 2MV9115WICRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A |
| 3MV9115WICRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A |
| 2MVC9115WICRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A |
| 3MVC9115WICRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A |
| 2MM9115WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A |
| 2MMC9115WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A |
| 3MM9115WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A |
| 3MMC9115WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A |
| 2MV9115WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A |
| 3MV9115WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A |
| 2MVC9115WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A |
| 3MVC9115WICRQUM | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A |
| 2MM9115WICRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A |
| 2MMC9115WICRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A |
| 3MM9115WICRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A |
| 3MMC9115WICRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A |
| 2MV9115WICRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A |
| 3MV9115WICRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A |
| 2MVC9115WICRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A |
| 3MVC9115WICRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A |