Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC215WICRSUH | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A |
| 3MM215WICRSUH | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A |
| 2MV215WICRSUH | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A |
| 2MVC215WICRSUH | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A |
| 3MV215WICRSUH | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A |
| 3MVC215WICRSUH | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A |
| 2MM215WICRDUH | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A |
| 2MMC215WICRDUH | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A |
| 3MMC215WICRDUH | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A |
| 3MM215WICRDUH | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A |
| 2MV215WICRDUH | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A |
| 2MVC215WICRDUH | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A |
| 3MV215WICRDUH | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A |
| 3MVC215WICRDUH | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A |
| 2MM215WICRTUH | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A |
| 2MMC215WICRTUH | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A |
| 3MMC215WICRTUH | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A |
| 3MM215WICRTUH | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A |
| 2MV215WICRTUH | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A |
| 2MVC215WICRTUH | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A |
| 3MV215WICRTUH | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A |
| 3MVC215WICRTUH | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A |
| 2MM215WICRQUH | N/A Quadruplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A |
| 2MMC215WICRQUH | N/A Quadruplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A |
| 3MMC215WICRQUH | N/A Quadruplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A |