Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 236 237 238 239 240 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9311HXVVTUHFS934 N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MMV9311HXVVTULFS934 N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MMV9311HXVVTUMFS934 N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MMVC9311HXVVDUHFS934 N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.4172 in36 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMVC9311HXVVDUMFS934 N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMVC9311HXVVQUHFS934 N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMVC9311HXVVQULFS934 N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMVC9311HXVVQUMFS934 N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMVC9311HXVVSUHFS934 N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMVC9311HXVVSUMFS934 N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMVC9311HXVVTUHFS934 N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMVC9311HXVVTULFS934 N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMVC9311HXVVTUMFS934 N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
2MM9311WICRSUH N/A Single N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD
2MMC9311WICRSUH N/A Single N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A CAD
3MM9311WICRSUH N/A Single N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MMC9311WICRSUH N/A Single N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
2MV9311WICRSUH N/A Single N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD
2MVC9311WICRSUH N/A Single N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A CAD
3MV9311WICRSUH N/A Single N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MVC9311WICRSUH N/A Single N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
2MM9311WICRDUH N/A Duplex N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD
2MMC9311WICRDUH N/A Duplex N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A CAD
3MM9311WICRDUH N/A Duplex N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MMC9311WICRDUH N/A Duplex N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
Unit of Measure
« 236 237 238 239 240 »