Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9316WICRDUX | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 29100 N6540 lbf | N/A 33800 N7600 lbf | N/A Ceramic |
N/A |
| 2MM9316WISULFS737 | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WIQULFS934 | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WIDULFS637 | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WICRTUX | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WICRSUX | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WICRQUX | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WICRDUX | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WI TUL | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WI SUL | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WI DUL | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9316WI DUH | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A |
| 2MM9116WICRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A |
| 2MMC9116WICRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A |
| 3MM9116WICRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A |
| 3MMC9116WICRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A |
| 2MV9116WICRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A |
| 3MV9116WICRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A |
| 2MVC9116WICRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A |
| 3MVC9116WICRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A |
| 2MM9116WICRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A |
| 2MMC9116WICRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A |
| 3MM9116WICRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A |
| 3MMC9116WICRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A |
| 2MV9116WICRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A |