Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MV9116WICRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A ![]() |
2MVC9116WICRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A ![]() |
3MVC9116WICRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A ![]() |
2MM9116WICRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A ![]() |
2MMC9116WICRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A ![]() |
3MM9116WICRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A ![]() |
3MMC9116WICRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A ![]() |
2MV9116WICRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A ![]() |
3MV9116WICRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A ![]() |
2MVC9116WICRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A ![]() |
3MVC9116WICRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A ![]() |
2MM9116WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A ![]() |
2MMC9116WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A ![]() |
3MM9116WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A ![]() |
3MMC9116WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A ![]() |
2MV9116WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A ![]() |
3MV9116WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A ![]() |
2MVC9116WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A ![]() |
3MVC9116WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A ![]() |
2MM9116WICRSUM | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A ![]() |
2MMC9116WICRSUM | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A ![]() |
3MM9116WICRSUM | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A ![]() |
3MMC9116WICRSUM | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A ![]() |
2MV9116WICRSUM | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A ![]() |
3MV9116WICRSUM | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A ![]() |