Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC216WICRDUH | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A |
| 2MM216WICRTUH | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 2MMC216WICRTUH | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A |
| 3MMC216WICRTUH | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A |
| 3MM216WICRTUH | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A |
| 2MV216WICRTUH | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 2MVC216WICRTUH | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A |
| 3MV216WICRTUH | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A |
| 3MVC216WICRTUH | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A |
| 2MM216WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 2MMC216WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A |
| 3MMC216WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A |
| 3MM216WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A |
| 2MV216WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 2MVC216WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A |
| 3MV216WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A |
| 3MVC216WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A |
| 2MM216WICRSUM | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 2MMC216WICRSUM | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A |
| 3MMC216WICRSUM | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A |
| 3MM216WICRSUM | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A |
| 2MV216WICRSUM | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 2MVC216WICRSUM | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A |
| 3MV216WICRSUM | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A |
| 3MVC216WICRSUM | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A |