Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM216WICRDUX | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 2MM216WI SUL | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 2MM216WI DULFS934 | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 2MM216WI DULFS637 | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A |
| 3MM9317WICRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A |
| 3MMC9317WICRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A |
| 2MM9317WICRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A |
| 2MMC9317WICRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A |
| 2MV9317WICRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A |
| 2MVC9317WICRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A |
| 3MV9317WICRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A |
| 3MVC9317WICRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A |
| 3MM9317WICRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A |
| 3MMC9317WICRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A |
| 2MM9317WICRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A |
| 2MMC9317WICRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A |
| 2MV9317WICRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A |
| 2MVC9317WICRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A |
| 3MV9317WICRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A |
| 3MVC9317WICRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A |
| 3MM9317WICRTUH | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A |
| 3MMC9317WICRTUH | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A |
| 2MM9317WICRTUH | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A |
| 2MMC9317WICRTUH | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A |
| 2MV9317WICRTUH | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A |