Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV217WICRSUM | N/A Single | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A |
| 3MVC217WICRSUM | N/A Single | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A |
| 2MM217WICRDUM | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A |
| 2MMC217WICRDUM | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A |
| 3MMC217WICRDUM | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A |
| 3MM217WICRDUM | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A |
| 2MV217WICRDUM | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A |
| 2MVC217WICRDUM | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A |
| 3MV217WICRDUM | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A |
| 3MVC217WICRDUM | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A |
| 2MM217WICRTUM | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A |
| 2MMC217WICRTUM | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A |
| 3MMC217WICRTUM | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A |
| 3MM217WICRTUM | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A |
| 2MV217WICRTUM | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A |
| 2MVC217WICRTUM | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A |
| 3MV217WICRTUM | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A |
| 3MVC217WICRTUM | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A |
| 2MM217WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A |
| 2MMC217WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A |
| 3MMC217WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A |
| 3MM217WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A |
| 2MV217WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A |
| 2MVC217WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A |
| 3MV217WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A |