Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM217WICRDUX | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A |
| 2MM217WICRDULFS637 | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A |
| 2MM217WI DULFS934 | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A |
| 2MM9318WICRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 44000 N9900 lbf | N/A 45000 N10100 lbf | N/A STEEL |
N/A |
| 2MMC9318WICRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 39200 N8810 lbf | N/A 45000 N10100 lbf | N/A Ceramic |
N/A |
| 3MM9318WICRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 41200 N9270 lbf | N/A 42400 N9540 lbf | N/A STEEL |
N/A |
| 3MMC9318WICRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 36700 N8250 lbf | N/A 42400 N9540 lbf | N/A Ceramic |
N/A |
| 2MV9318WICRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 44000 N9900 lbf | N/A 45000 N10100 lbf | N/A STEEL |
N/A |
| 2MVC9318WICRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 39200 N8810 lbf | N/A 45000 N10100 lbf | N/A Ceramic |
N/A |
| 3MV9318WICRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 41200 N9270 lbf | N/A 42400 N9540 lbf | N/A STEEL |
N/A |
| 3MVC9318WICRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 36700 N8250 lbf | N/A 42400 N9540 lbf | N/A Ceramic |
N/A |
| 2MM9318WICRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 44000 N9900 lbf | N/A 45000 N10100 lbf | N/A STEEL |
N/A |
| 2MMC9318WICRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 39200 N8810 lbf | N/A 45000 N10100 lbf | N/A Ceramic |
N/A |
| 3MM9318WICRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 41200 N9270 lbf | N/A 42400 N9540 lbf | N/A STEEL |
N/A |
| 3MMC9318WICRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 36700 N8250 lbf | N/A 42400 N9540 lbf | N/A Ceramic |
N/A |
| 2MV9318WICRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 44000 N9900 lbf | N/A 45000 N10100 lbf | N/A STEEL |
N/A |
| 2MVC9318WICRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 39200 N8810 lbf | N/A 45000 N10100 lbf | N/A Ceramic |
N/A |
| 3MV9318WICRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 41200 N9270 lbf | N/A 42400 N9540 lbf | N/A STEEL |
N/A |
| 3MVC9318WICRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 36700 N8250 lbf | N/A 42400 N9540 lbf | N/A Ceramic |
N/A |
| 2MM9318WICRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 44000 N9900 lbf | N/A 45000 N10100 lbf | N/A STEEL |
N/A |
| 2MMC9318WICRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 39200 N8810 lbf | N/A 45000 N10100 lbf | N/A Ceramic |
N/A |
| 3MM9318WICRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 41200 N9270 lbf | N/A 42400 N9540 lbf | N/A STEEL |
N/A |
| 3MMC9318WICRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 36700 N8250 lbf | N/A 42400 N9540 lbf | N/A Ceramic |
N/A |
| 2MV9318WICRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 44000 N9900 lbf | N/A 45000 N10100 lbf | N/A STEEL |
N/A |
| 2MVC9318WICRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 39200 N8810 lbf | N/A 45000 N10100 lbf | N/A Ceramic |
N/A |