Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9118WI DUL | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 68900 N15500 lbf | N/A 79600 N17900 lbf | N/A STEEL |
N/A |
| 2MM218WICRSUH | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MMC218WICRSUH | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MMC218WICRSUH | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 3MM218WICRSUH | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 2MV218WICRSUH | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MVC218WICRSUH | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MV218WICRSUH | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 3MVC218WICRSUH | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 2MM218WICRDUH | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MMC218WICRDUH | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MMC218WICRDUH | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 3MM218WICRDUH | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 2MV218WICRDUH | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MVC218WICRDUH | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MV218WICRDUH | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 3MVC218WICRDUH | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 2MM218WICRTUH | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MMC218WICRTUH | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MMC218WICRTUH | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 3MM218WICRTUH | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 2MV218WICRTUH | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MVC218WICRTUH | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MV218WICRTUH | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 3MVC218WICRTUH | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |