Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM218WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MMC218WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MMC218WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 3MM218WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 2MV218WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MVC218WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MV218WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 3MVC218WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 2MM218WICRSUM | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MMC218WICRSUM | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MMC218WICRSUM | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 3MM218WICRSUM | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 2MV218WICRSUM | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MVC218WICRSUM | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MV218WICRSUM | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 3MVC218WICRSUM | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 2MM218WICRDUM | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MMC218WICRDUM | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MMC218WICRDUM | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 3MM218WICRDUM | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 2MV218WICRDUM | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |
| 2MVC218WICRDUM | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A |
| 3MV218WICRDUM | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A |
| 3MVC218WICRDUM | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A |
| 2MM218WICRTUM | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A |