Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MV9302WICRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A ![]() |
2MVC9302WICRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A ![]() |
3MV9302WICRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
3MVC9302WICRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A ![]() |
2MM9302WICRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A ![]() |
2MMC9302WICRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A ![]() |
3MM9302WICRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
3MMC9302WICRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A ![]() |
2MV9302WICRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A ![]() |
2MVC9302WICRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A ![]() |
3MV9302WICRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
3MVC9302WICRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A ![]() |
2MM9302WICRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A ![]() |
2MMC9302WICRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A ![]() |
3MM9302WICRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
3MMC9302WICRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A ![]() |
2MV9302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A ![]() |
2MVC9302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A ![]() |
3MV9302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
3MVC9302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A ![]() |
2MM9302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A ![]() |
2MMC9302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A ![]() |
3MM9302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A ![]() |
3MMC9302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A ![]() |
2MV9302WICRSUL | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A ![]() |